??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC A335-0000-10-000-71X5A5-000
HELP_VARIABLE
Company
Balluff
Description
Field Attachables
Bill of material
BALLUFF BCC A335-0000-10-000-71X5A5-000
VERF
Availability
Available
BC
Order code
BCC070H
TC
Artikelbezeichnung
BCC A335-0000-10-000-71X5A5-000
PX
Product view
46026_00
CONSTYLE1
Style
7/8"-16 UN
CONTYPE1
Type of connector
Female
POS
Plug position
°
ICON
TRAFFIC
Customs number
85366990
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = 7/8"-16 UN-Female, straight, 5-pin, Number of connectable contacts = 5, Connection cross-section = 0.14...1.5 mm², Type of wire mounting = Screw terminals, Cable diameter D = 10...12 mm, Operating voltage Ub = 600 VDC / 600 VAC, Rated current (40 °C) = 9.0 A, IP rating = IP67, Ambient temperature = -25...85 °C, Approval/Conformity = CE, cURus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.